??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6425S-406 - Screw jack element with acme thread and base element 6425FB
Bill of material
562002
Order No.
562002
TR
40x7 mm
H
mm
Enter value for H
mm
cm
inch
ft
HMIN
306 mm
HMAX
406 mm
FMAX
60 kN
Weight
9436 g
Customs tariff number
84662020
European Article Number
4020772022778
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models