??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6425FB - Base element
Bill of material
562005
Order No.
562005
Diameter
90 mm
H
36 mm
Weight
1497 g
Customs tariff number
84662020
European Article Number
4020772022815
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models