??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6419B-12-05 - Clamping jaw, M12
Bill of material
75051
Order No.
75051
Size
12
Version
Upper exchangeable clamping jaw
Clamping range
26 - 38
B
28 mm
B1
15 mm
Diameter
9 mm
Diameter
12 mm
H
35.5 mm
H1
2.5 mm
H2
32.5 mm
H3
26.5 mm
H4
25.5 mm
L
29.5 mm
L1
11.5 mm
T
5.5 mm
T1
0.2 mm
Weight
132 g
Customs tariff number
84662020
European Article Number
4020772075057
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models