??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6406AF - Aluminium base for screw jacks
Bill of material
557186
Order No.
557186
H
10 mm
Diameter
50 mm
M
M38x2 mm
Weight
60 g
Customs tariff number
84662020
European Article Number
4020772006778
Information present
yes
SVHC-substance over 0,1%
yes
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models