??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6376BKA - Fixed clamping jaw with claw jaws for 5-axis clamp
Bill of material
429654
Order No.
Size
A
40 mm
B
mm
B1
mm
Thread
mm
H
mm
H1
mm
H2
mm
H3
mm
D x T-Slot
M12 x 14 mm
L
mm
Weight
g
Customs tariff number
84661038
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models