??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6375ZKA - Collet attachment outside clamping, polyamide
Bill of material
550278
Order No.
550278
Size
20
Diameter
99 mm
Diameter
90 mm
Diameter
22.7 mm
H
50 mm
H1
25 mm
Clamping stroke Ø
1.0 mm
Weight
360 g
Customs tariff number
84662020
European Article Number
4020772550271
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models