??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6375ZA-149 - Collet attachment outside clamping
Bill of material
428656
Order No.
428656
Size
20
Diameter
149 mm
Diameter
140 mm
D2
22.7 mm
H
50 mm
H1
25 mm
H3
10 mm
Clamping stroke Ø
0.3 mm
Weight
870 g
Customs tariff number
84662020
European Article Number
4020772428655
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Anteprime
3D
Dimensione
2D
Download modelli CAD