??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6372AT - Stop
Bill of material
301861
Order No.
301861
Article No.
6372-5005
A
35 mm
C
8 mm
E
80 mm
F
13 mm
H
15 mm
H1
126 mm
L
130 mm
Thread
M10 mm
Weight
540 g
Customs tariff number
84662020
European Article Number
4020772301866
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models