??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZSK-1_4 - Quick coupling "flat-face" G1/4, zinc-plated
Bill of material
427856
Order No.
Design
catalog sheet
PDF
max. operating pressure
325 bar
Nominal bore
6.0
Nominal flow
12 l/min
Width across flats
22 mm
Thread
G 1/4
Weight
g
Customs tariff number
74122000
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models