??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZS-07 - Hose, pneumatic
Bill of material
430140
Order No.
430140
catalog sheet
PDF
max. operating pressure
10 bar
Diameter
8 mm
L
3000 mm
Weight
100 g
Customs tariff number
40092200
European Article Number
4020772430146
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
2D
Download CAD models