??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZMMG - Coupling mechanism adapter
Bill of material
424002
Order No.
Size
catalog sheet
PDF
Nominal bore
5
A
56 mm
A1
33 mm
A2
18 mm
B
65 mm
HA
mm
K
13 mm
Diameter
6.0 mm
Diameter
9 mm
Thread
G1/8
T
12 mm
U
45 mm
Weight
g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models