??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-048 - Angle strip
Bill of material
88617
Order No.
88617
Article No.
6363-16-048
Size
16
B
70 mm
Diameter
22 mm
R
50 mm
Weight
3330 g
E
13 mm
F
22 mm
H
70 mm
H1
50 mm
L
123 mm
L1
35 mm
L2
24 mm
Thread
16 mm
Diameter
17 mm
Diameter
26 mm
Diameter
16.5 mm
Customs tariff number
84662020
European Article Number
4020772088613
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models