??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-043-1 - Angle block, 120°
Bill of material
87544
Order No.
Article No.
Size
Diameter
mm
Support height (D1= 50)
mm
R2
mm
Weight
g
B
mm
B1
mm
E
mm
F
mm
H2
mm
H3
mm
L
mm
L1
mm
L2
mm
L3
mm
Thread
mm
Diameter
mm
Diameter
mm
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models