??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6357 - Stop, adjustable
Bill of material
75655
Order No.
Size
for T-Slot
B1
mm
B2
mm
C
0-110 mm
Stop, adjustable
mm
Enter value for VC
Stop, adjustable
mm
cm
inch
ft
H
30-190 mm
height adjustable
mm
Enter value for VH
height adjustable
mm
cm
inch
ft
H1
200 mm
L1
mm
L2
mm
L3
mm
Weight
g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models