??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210IFR - Base element, with indexing for grid plates
Bill of material
532424
Order No.
Size
catalog sheet
PDF
H
mm
Diameter
mm
Diameter
mm
Diameter
mm
E1
mm
Diameter
16 mm
E2
11 mm
Diameter
15
E3
14 mm
G
M12 mm
G1
M 8 mm
K
8 mm
R
mm
R1
80 mm
R2
50 mm
Weight
g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models