??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6204K2HA-015 - Double clamping bracket
Bill of material
427591
Order No.
427591
Size
KH10.2
catalog sheet
PDF
Pull-in/locking force up to
2 x 10 kN
Holding force
2 x 25 kN
Unlocking
hydraulic
Opening operating pressure
50 - 60 bar
Blow out
pneumatic
Weight
31000 g
Customs tariff number
84662020
European Article Number
4020772427597
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models