??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1520CZ - Universal nozzles
Bill of material
17632
Order No.
Universal nozzles
Design
D1
16 mm
L5
12 mm
Weight
14 g
Customs tariff number
84663000
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
2D
Download CAD models