??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1510CBH - Cleaner, versione Ball Horizontal
Bill of material
17582
Order No.
17582
WELDON
16
Diameter
16 mm
L1
120 mm
L2
64 mm
Insertion depth
40 mm
max. r.p.m.
100 1/min
min. KSS pressure
5 bar
max. KSS pressure
100 bar
Weight
400 g
Customs tariff number
84663000
European Article Number
4020772017583
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models