??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1430WS - AMF-Writer Small, Marking tool
Bill of material
17459
Order No.
Needle
WELDON
12
R1
mm
Speed
0 - 300 1/min
max. marking speed
200 m/min
D1
3 mm
D2
12 mm
L1
72 mm
L2
66 mm
L3
6 mm
L4
34 mm
Weight
24 g
Customs tariff number
84663000
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models