??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1410WL - AMF-Writer Large, Marking tool
Bill of material
17418
Order No.
Needle
WELDON
20
R1
mm
Speed
0 - 300 1/min
max. marking speed
200 m/min
D1
3 mm
D2
20 mm
D3
24 mm
D4
36 mm
D5
42 mm
L1
119 mm
L2
108 mm
L3
11 mm
L4
26 mm
L5
65 mm
L6
36 mm
Weight
243 g
Customs tariff number
84663000
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models