??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140V - Lock case for downward locking, bare-metal
Bill of material
10405
Order No.
10405
Case width
40
Closure
PZW
SCLN
profile cylinder (PZ) or bit key adapter set. With night latch function
Door direction
Locking
Material thickness
3
Weight
1995 g
Customs tariff number
83014019
European Article Number
4020772010409
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models