??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Misumi
Description
AHPTAS_HS5D - Plate for Switch Unit (Sliding Door Units) - HS5D Series - Base Type -
Bill of material
AHPTAS6-HS5D-A52
Part Number
No.
Switch Type
HS5D
Key End Model Number
A
35 mm
B
46 mm
L
138 mm
T
5 mm
X
7.5 mm
F
123 mm
H
mm
Y
69.0 mm
S
4.5 mm
W
21 mm
Previews
3D
2D
CAD modeli indir