??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
AHPTAN6-HS7A - Mounting Brackets for Coded Magnetic Switches Set by IDEC for Aluminum Frame 6series
Bill of material
AHPTAN6-HS7A
Part Number
AHPTAN6-HS7A
No.
6
Coded Magnetic Switches CODE
HS7A
A
25 mm
B
80 mm
T
5 mm
X
10 mm
F
60 mm
H
12.5 mm
Y
44 mm
V
16 mm
S
9 mm
Previews
3D
2D
Baixar modelos em CAD