??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 3
HELP_VARIABLE
Company
15-45 AXPB Linear Guide
Description
AE-S/SK - Linear Motion Rolling Guide
Bill of material
AE15SC1R73BT1H/(E6.5,6.5)
Model
AE
Size
mm
Types of sliders
S : Quadrilateral
length of slider
Number of sliders
Rail length
mm
Entrez la valeur pour RL
Rail length
mm
cm
inch
ft
Preload size
Co
Accuracy class
Left and right end distance symmetry
Distance to left
mm
Distance to right
mm
pos1
mm
Entrez la valeur pour POS1
pos1
mm
cm
inch
ft
pos2
mm
pos3
mm
pos4
mm
pos5
mm
pos6
mm
H
mm
H1
mm
N
mm
W2
mm
W3
mm
W4
mm
L1
mm
L2
mm
L3
mm
L4
mm
M1
mm
H3
mm
W
mm
H4
mm
d3
mm
d4
mm
h
mm
F
60 mm
Fixing bolt size of slide rail
mm
Basic dynamic load rating
kN
Basic static load rating
kN
Mr
kN.m
Mp
kN.m
My
kN.m
Slider weight
kg
Rail weight
kg/m
Aperçus 3D
3D
2D
Modèles CAO générés