您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
italiano
русский
English
QA認證資訊
目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Adjust.pipe 230/375-585/0,5/316/BA/ICS25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics25/inner_liners_pipe_375_585_asmtab.prj},{NB=Adjust.pipe 230/375-585/0,5/316/BA/ICS25(375)(a)(400)(118141)},{MAT=118141},{EAN=5035944316196},{DC=AT,DE,CZ,RS,SI,GB},{SYS=ICS25},{COM=Inner Liners/Pipe},{SAP=Adjust.pipe 230/375-585/0,5/316/BA/ICS25},{LODDEST=a},{LODLEVEL=400},{INT=230},{EXT=280},{A=375},{NL=375-585},{ML=316},{SL=BA},{WG=7.15},{VER=7},{SHORT=230/375-585/0,5/316/BA/ICS25},{INTX=230.000},{EXTX=281.300},{PPATH=inner_liners_pipe_375_585_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Schiedel
Description
Adjustable Pipe 375-585mm - ICS 25
Bill of material
Adjust.pipe 230/375-585/0,5/316/BA/ICS25
Material
118141
118141
EAN/UPC-Code
5035944316196
5035944316196
System
ICS25
SAP Shorttext
Adjust.pipe 230/375-585/0,5/316/BA/ICS25
Adjust.pipe 230/375-585/0,5/316/BA/ICS25
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
300
400
300
int Ø
230
230
mm
ext Ø
280
280
mm
Nominal lenght
mm
Enter value for A
Nominal lenght
mm
cm
inch
ft
確定
Nominal lenght
375-585
mm
Material / Liner
316
Surface Liner
BA
Weight
7.15
7.15
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型