??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Schiedel
Description
Adjustable ceiling box - PMSA 50
Bill of material
Adj.Ceiling.Box 150/-/0,6/444/GY/PMSA50
Material
EAN/UPC-Code
System
PMSA50
Shorttext
LOD Destination
LOD Level
int Ø
150 mm
ext Ø
300 mm
A
603 mm
C
mm
Enter value for C
mm
cm
inch
ft
X
460 mm
Y
350 mm
Material/Liner
444
Surface liner
Weight
11.545 kg
Previews
3D
Dimension
2D
Download CAD models