??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Schiedel
Description
Adaptor PMSA50-25 - PMSA 50
Bill of material
Adaptor_PMSA50-25 200/-/0,6/444/GY/PMSA25
Material
EAN/UPC-Code
System
PMSA50
Shorttext
LOD Destination
LOD Level
int Ø
200 mm
ext Ø
350 mm
A
97 mm
D1
300 mm
Material/Liner
444
Surface liner
Weight
1.2 kg
Previews
3D
Dimension
2D
Download CAD models