??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Schiedel
Description
Adapter PPL-PMS50 - PMS 50
Bill of material
Adapter_PPL-PMS 200/-/0,5/444/GYMO/PMS50
Material
EAN/UPC-Code
System
PMS50
Shorttext
LOD Destination
LOD Level
int Ø
mm
ext Ø
mm
A
84 mm
Nominal length
166 mm
Material/Liner
444
Surface liner
Weight
kg
Previews
3D
Dimension
2D
Download CAD models