??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A08.03 Form 2 - Cable clip metal
Bill of material
IMS 160008520 / KABELKLEMME FI 8,0 MM VZ FL PASS
Art.-Nr.
FORM
Artikel code
A
mm
AX
mm
B
12.75 mm
C
mm
S
0.50 mm
Net weight
g
Material number
CK 67
Surface
Previews
3D
Dimension
2D
Download CAD models