??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A08.01 Form J - Cable clip metal
Bill of material
IMS 160061360 / KABELKLEMME 4 X FI 5,0 MM VZ FL PASS
Art.-Nr.
160061360
FORM
Artikel code
CABLE CLIP 4 X Ø 5,0 MM ZINC-PLATED UNCOLOURED PASSIVATED
A
5.00 mm
Thickness
[1.00:1.50] mm
B
12.75 mm
S
0.50 mm
Net weight
2.77 g
Material code
CK 67
Surface
VZ FL PASS
Previews
3D
Dimension
2D
Download CAD models