??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A08.01 Form I - Cable clip metal
Bill of material
IMS 160066010 / KABELKLEMME FI 4,0 - 7,0 MM VZ FL
Art.-Nr.
FORM
Artikel code
A
mm
Enter value for A
mm
cm
inch
ft
AX
[4.00:7.00] mm
Thickness
mm
Enter value for BD
Thickness
mm
cm
inch
ft
Thickness
[0.50:4.50] mm
B
15.40 mm
S
0.40 mm
Net weight
g
Material code
CK 67
Surface
Previews
3D
Dimension
2D
Download CAD models