??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A08.01 Form D - Cable clip metal
Bill of material
IMS 160061680 / KABELKLEMME FI 4,0 - 5,0 MM VZ FL PASS
Art.-Nr.
160061680
FORM
Artikel code
CABLE CLIP Ø 4,0 - 5,0 MM ZINC-PLATED UNCOLOURED PASSIVATED
A
mm
Enter value for A
mm
cm
inch
ft
AX
[4.00:5.00] mm
Thickness
mm
Enter value for BD
Thickness
mm
cm
inch
ft
Thickness
[1.50:2.50] mm
B
15.00 mm
S
0.60 mm
Net weight
3.59 g
Material code
SPRING STEEL CK 67
Surface
VZ FL PASS
Previews
3D
Dimenze
2D
Stáhnout CAD model