??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A06.02 Form 4 - Klammer for cable strip metal
Bill of material
IMS 960069390 / KABELBAND-ADAPTER AUF KANTE MKB 2.0 SI
Art.-Nr.
960069390
Form
Article code
CABLE-STRIP-ADAPTER ON EDGE METAL CONTAINING ANTI-CORROSION COATING 2.0 SILVER
Thickness
mm
Enter value for BD
Thickness
mm
cm
inch
ft
Thickness
[1.50 : 4.50] mm
A
17.80 mm
B
5.80 mm
C
3.00 mm
D
25.00 mm
Net weight
4.00 g
Material code
Spring Steel CK 67
Material
CK 67
Surface
MKB SI
プレビュー
3D
情報
2D
ダウンロード(CADデータ)