??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A04.04 Form 3 - Rod holder
Bill of material
IMS 130065680 / STANGENHALTER FI 4,4 MM PP SCHWARZ
Art.-Nr.
130065680
FORM
Article code
ROD HOLDER Ø 4,4 MM PP BLACK
A
4.40 mm
Hole size
mm
Enter value for BL
Hole size
mm
cm
inch
ft
Hole size
[5.00 : 5.20] mm
Thickness
mm
Enter value for BD
Thickness
mm
cm
inch
ft
Thickness
[0.40 : 1.50] mm
B
4.00 mm
Net weight
0.22 g
Material code
KUNSTSTOFFE
Material
PP
Color
S
Previews
3D
Dimension
2D
Download CAD models