??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A04.04 Form 2 - Rod holder
Bill of material
IMS 130008970 / STANGENHALTER FI 4,0 MM PA 122 FARBLOS
Art.-Nr.
FORM
Article code
A
4.00 mm
Hole size
mm
Enter value for BL
Hole size
mm
cm
inch
ft
Hole size
[6.00 : 6.15] mm
Thickness
mm
Thickness
mm
B
3.60 mm
Net weight
g
Material code
KUNSTSTOFFE
Material
Color
Previews
3D
Dimension
2D
Download CAD models