??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A04.03 Form 4 - Rod holder
Bill of material
IMS 130045310 / STANGENHALTER FI 5,0 MM POM SCHWARZ(5)
Art.-Nr.
130045310
FORM
Article code
ROD HOLDER Ø 5,0 MM POM BLACK
A
mm
AX
5.00 mm
B
5.00 mm
Net weight
1.32 g
Material code
KUNSTSTOFFE
Material
POM
Color
S
Previews
3D
Dimension
2D
Download CAD models