??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Turck
Description
9910816 - Accessories, Thermowell, For Temperature Sensors
Bill of material
9910816
Maßzeichnung
Product number of the Manufacturer
9910816
Short Description
Accessories, Thermowell, For Temperature Sensors
Long Description
Accessories, Thermowell, For Temperature Sensors, Thermowell for mounting temperature probes, End tip diameter 6 mm, Process connection Tri-Clamp ¾", Immersion depth 300 mm, For use in food and pharmaceutical applications, Surface roughness Ra > 0.8 µm
EAN
4047101408027
Manufacturer Name
Turck
Manufacturer Type Description
THW-6-TRI3/4-A4-L300
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD