??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
9910466 - Accessories, Thermowell, For Temperature Sensors
Bill of material
9910466
Dimension drawing
Product number of the Manufacturer
9910466
Short Description
Accessories, Thermowell, For Temperature Sensors
Long Description
Accessories, Thermowell, For Temperature Sensors, Thermowell for mounting temperature probes, End tip diameter 6 mm, Process connection 1/2" NPT male thread, Immersion depth 250 mm
EAN
4047101543971
Manufacturer Name
Turck
Manufacturer Type Description
THW-6-N1/2-A4-L250
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models