??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
9910459 - Accessories, Thermowell, For Temperature Sensors
Bill of material
9910459
Maßzeichnung
Product number of the Manufacturer
9910459
Short Description
Accessories, Thermowell, For Temperature Sensors
Long Description
Accessories, Thermowell, For Temperature Sensors, Thermowell for mounting temperature probes, End tip diameter 6 mm, Process connection G1/2" male thread, Immersion depth 50 mm
EAN
4047101544046
Manufacturer Name
Turck
Manufacturer Type Description
THW-6-G1/2-A4-L050
Packaging quantity
1
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD