??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
9910455 - Accessories, Thermowell, For Temperature Sensors
Bill of material
9910455
Dimension drawing
Product number of the Manufacturer
9910455
Short Description
Accessories, Thermowell, For Temperature Sensors
Long Description
Accessories, Thermowell, For Temperature Sensors, Thermowell for mounting temperature probes, End tip diameter 3 mm, Process connection dairy screw connection DN25 acc. to DIN 11851, Immersion depth 50 mm, For use in food and pharmaceutical applications, Surface roughness Ra > 0.8 µm, For use in food and pharmaceutical applications, Surface roughness Ra > 0.8 µm
EAN
4047101544084
Manufacturer Name
Turck
Manufacturer Type Description
THW-3-DN25K-A4-L050
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models