??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
9910454 - Accessories, Thermowell, For Temperature Sensors
Bill of material
9910454
Dimension drawing
Product number of the Manufacturer
9910454
Short Description
Accessories, Thermowell, For Temperature Sensors
Long Description
Accessories, Thermowell, For Temperature Sensors, Thermowell for mounting temperature probes, End tip diameter 3 mm, Process connection Tri-Clamp ¾", Immersion depth 250 mm, For use in food and pharmaceutical applications, Surface roughness Ra > 0.8 µm
EAN
4047101544091
Manufacturer Name
Turck
Manufacturer Type Description
THW-3-TRI3/4-A4-L250
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models