??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Turck
Description
9910450 - Accessories, Thermowell, For Temperature Sensors
Bill of material
9910450
Maßzeichnung
Product number of the Manufacturer
9910450
Short Description
Accessories, Thermowell, For Temperature Sensors
Long Description
Accessories, Thermowell, For Temperature Sensors, Thermowell for mounting temperature probes, End tip diameter 3 mm, Process connection 1/2" NPT male thread, Immersion depth 250 mm
EAN
4047101544138
Manufacturer Name
Turck
Manufacturer Type Description
THW-3-N1/2-A4-L250
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD