??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
9910448 - Accessories, Thermowell, For Temperature Sensors
Bill of material
9910448
Maßzeichnung
Product number of the Manufacturer
9910448
Short Description
Accessories, Thermowell, For Temperature Sensors
Long Description
Accessories, Thermowell, For Temperature Sensors, Thermowell for mounting temperature probes, End tip diameter 3 mm, Process connection 1/2" NPT male thread, Immersion depth 100 mm
EAN
4047101544152
Manufacturer Name
Turck
Manufacturer Type Description
THW-3-N1/2-A4-L100
Packaging quantity
1
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드