??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
9910418 - Accessories, Thermowell, For Temperature Sensors
Bill of material
9910418
Dimension drawing
Product number of the Manufacturer
9910418
Short Description
Accessories, Thermowell, For Temperature Sensors
Long Description
Accessories, Thermowell, For Temperature Sensors, Thermowell for mounting temperature probes, End tip diameter 3 mm, Process connection 1/8" NPT male thread, Immersion depth 100 mm
EAN
4047101544367
Manufacturer Name
Turck
Manufacturer Type Description
THW-3-N1/8-A4-L100
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models