??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
9910416 - Accessories, Thermowell, For Temperature Sensors
Bill of material
9910416
Dimension drawing
Product number of the Manufacturer
9910416
Short Description
Accessories, Thermowell, For Temperature Sensors
Long Description
Accessories, Thermowell, For Temperature Sensors, Thermowell for mounting temperature probes, End tip diameter 3 mm, Process connection 1/4" NPT male thread, Immersion depth 50 mm
EAN
4047101544381
Manufacturer Name
Turck
Manufacturer Type Description
THW-3-N1/4-A4-L050
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models