??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Caster Concepts
Description
95 Series Single Flanged Wheel Casters Standards - Flanged Wheel Casters
Bill of material
95-10409-18-2
Reference Number
95-10409-18-2
Capacity (Varies w/ Options Below)
12000 lbs
Series
95
Caster Type
Single Flanged
Dia.
Inch
Width
4.00 Inch
Material
Ductile Iron
OAH
14.50 Inch
Bearing
Precision Tapered
Wt.
150 lb
C Flange Dia.
12.00 Inch
D Width
5.00 Inch
E Wheel Hub Length
6.25 Inch
X Top Plate Size
8.5 Inch
Y Top Plate Size
8.5 Inch
X Bolt Hole Spacing
7 Inch
Y Bolt Hole Spacing
7 Inch
Previews
3D
Boyut
2D
CAD modeli indir