??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Caster Concepts
Description
95 Series Dual Flanged Wheel Casters Standards - Flanged Wheel Casters
Bill of material
95-10309-19-2
Reference Number
95-10309-19-2
Capacity
12000 lbs
Series
95
Caster Type
Dual Flanged
Dia.
10.00 Pouce
Width
3.00 Pouce
Material
Dual Flanged Cast Iron
OAH
14.50 Pouce
Bearing
Precision Tapered
Wt.
150 lb
C Flange Dia.
12.00 Pouce
D Width Over Flanges
5.00 Pouce
E Wheel Hub Length
6.00 Pouce
X Top Plate Size
8.5 Pouce
Y Top Plate Size
8.5 Pouce
X Bolt Hole Spacing
7 Pouce
Y Bolt Hole Spacing
7 Pouce
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés