??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
94 Series Casters Standards - Vertical Mounted Spring Casters
Bill of material
94-10401-60-1
Reference Number
94-10401-60-1
Capacity (Varies w/ Options Below)
3800 lbs.
Series
94
Caster Type
Dia.
Inch
Width
4 Inch
Material
Swivel Lead
4 Inch
Bearing
Wt.
70.0 lb
Swivel Lock
Wheel Brake
X Top Plate Size
8.5 Inch
Y Top Plate Size
8.5 Inch
X Bolt Hole Spacing
7 Inch
Y Bolt Hole Spacing
7 Inch
OAH
13 1/2 Inch
Previews
3D
Dimension
2D
Download CAD models