您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
English
QA認證資訊
目錄: Caster Concepts
Created: 09.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Caster Concepts
91-21005009-76-158.58.57724.25
Caster Concepts
Casters
Pneumatic Wheel Casters
Powered by
CAD模型選擇
{casterconcepts/casters/pneumatic_wheel/91_pn_asmtab.prj},{NB=91-21005009-76-1508.58.57724.25},{SERIES=91},{CT=1},{WD=21},{WDTOL=+/- 8%},{WW=5},{WT=Pneumatic},{PR=6},{BRNG=Precision Tapered},{SLS=},{SL=5.00},{SLO=},{NY=},{SLOP=0},{WB=},{TG=},{XTPS=8.50},{YTPS=8.50},{XBHS=7.000},{YBHS=7.000},{OH=24.25},{TL=2.62500},{PPATH=91_pn_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Caster Concepts
Description
91 Series Pneumatic Casters - Pneumatic Wheel Casters
Bill of material
91-21005009-76-158.58.57724.25
Reference Number
91-21005009-76-158.58.57724.25
Series
91
Caster Type
Swivel Caster
Rigid Caster
Swivel Caster
Rigid Caster
Dia.
21
22
23
24
25
27
30
32
33
21
22
23
24
25
27
30
32
33
Inch
Width
5
6
5
6
Inch
Size
4.80/12
Ply Rating
6
6
Bearing
Precision Tapered
Swivel Lead Default/Custom
Default
Custom
Default
Custom
Swivel Lead
5.00
5.00
Inch
Swivel Lock
w/o Swivel Lock
Factory Installed
Heavy Duty
Demountable
Demountable Heavy Duty
w/o Swivel Lock
Factory Installed
Heavy Duty
Demountable
Demountable Heavy Duty
Notched Yoke
No Notches
Notched Yoke
No Notches
Notched Yoke
Lock Position
0
0
Wheel Brake
w/o Wheel Brake
Face Contact Wheel Brake
Pneumatic Poly Cam - Leading Edge
Pneumatic Poly Cam - Trailing Edge
w/o Wheel Brake
Face Contact Wheel Brake
Pneumatic Poly Cam - Leading Edge
Pneumatic Poly Cam - Trailing Edge
Toe Guard
w/o Toe Guard
Toe Guard
w/o Toe Guard
Toe Guard
X Top Plate Size
Inch
Y Top Plate Size
Inch
X Bolt Hole Spacing
Inch
Y Bolt Hole Spacing
Inch
OAH
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型