??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
91 Series Casters Standards - Extra Heavy Duty Casters - Kingpinless Style
Bill of material
91-06301-20-1
Reference Number
91-06301-20-1
Capacity (Varies w/ Options Below)
6000 lbs
Series
91
Caster Type
Dia.
Inch
Width
Inch
Material
OAH
9.5 Inch
Swivel Lead
2.25 Inch
Bearing
Wt.
60 lb
Swivel Lock
Wheel Brake
Toe Guard
X Top Plate Size
8.5 Inch
Y Top Plate Size
8.5 Inch
X Bolt Hole Spacing
7 Inch
Y Bolt Hole Spacing
7 Inch
Previews
3D
Dimension
2D
Download CAD models